[Endless] Multi Sling EA981DJ-6.5

[Endless] Multi Sling EA981DJ-6.5
  • Volume Discount

【Product Specifications】
・Lift capacity…2.0t(Green)
・Length…6.5m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981DJ-6.5

Part Number
EA981DJ-6.5
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981DJ-6.5 in the [Endless] Multi Sling EA981DJ-6.5 series.

Additional Products in this Category

Tech Support