Sling Chain [without Safety Hook] EA981VF-1

Sling Chain [without Safety Hook] EA981VF-1

【Product Specifications】
・1-line hoist
・Special pink powder coating whose color changes depending on the temperature
・With chain inspection gauge
・Nickel, chromium, molybdenum steel
・Length…1.5m
・Load…1.2t
・Weight…2.4kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981VF-1

Part Number
EA981VF-1
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981VF-1 in the Sling Chain [without Safety Hook] EA981VF-1 series.

Additional Products in this Category

Tech Support