Sling Chain [with Safety Hook] EA981VJ-31

Sling Chain [with Safety Hook] EA981VJ-31

【Product Specifications】
・1-line hoist
・Special pink powder coating whose color changes depending on the temperature
・With chain inspection gauge
・Nickel, chromium, molybdenum steel
・Length…1.5m
・Load…5.2t
・Weight…11.1kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981VJ-31

Part Number
EA981VJ-31
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981VJ-31 in the Sling Chain [with Safety Hook] EA981VJ-31 series.

Additional Products in this Category

Tech Support