Sling Chain [with Safety Hook] EA981VR-11

Sling Chain [with Safety Hook] EA981VR-11

【Product Specifications】
・Basic working load-30°: 1.3t, 45°: 1.05t, 60°: 0.75t
・4-line hoist
・Special pink powder coating whose color changes depending on the temperature
・The length can be adjusted with the push button.
・With chain inspection gauge
・Nickel,chromium, molybdenum steel
・Length…1.0m
・Weight…2.77kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981VR-11

Part Number
EA981VR-11
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support