Rectangular Type General Sign EA983AC-25

Rectangular Type General Sign EA983AC-25

【Product Specifications】
・Dim.-360 x 120 x 1mm
・Material-Laminated plate
・Text content…Wear Safety Belt at High-Place Work

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983AC-25

Part Number
EA983AC-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983AC-25 in the Rectangular Type General Sign EA983AC-25 series.

Additional Products in this Category

Tech Support