Rectangular Type Sign EA983C-29

Rectangular Type Sign EA983C-29

【Product Specifications】
・Dim.-360 x 120 x 1mm
・Material-Laminated plate
・Text content…Out of Service

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983C-29

Part Number
EA983C-29
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983C-29 in the Rectangular Type Sign EA983C-29 series.

Additional Products in this Category

Tech Support