Corner Guard (Yellow) EA983FJ-211

Corner Guard (Yellow) EA983FJ-211

【Product Specifications】
・Material-Body: Soft PVC, Backing plate: Steel plate (201, 202), resin (206, 207, 211, 212)
・Backing plate is provided at the contact area of the corner guard.
・An end cap prevents entry of rain or dust.
・With end cap, screw and adhesive tape
・Dim.-65 x 65 x 1000mm
・Thickness-13mm
・Color-Lemon yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FJ-211

Part Number
EA983FJ-211
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983FJ-211 in the Corner Guard (Yellow) EA983FJ-211 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support