Corner Guard (Gray) EA983FJ-217

Corner Guard (Gray) EA983FJ-217

【Product Specifications】
・Material-Vinyl acetate (EVA)
・Dim.-23 x 53 x 1000mm
・Affixing width-11mm
・With adhesive tape
・For corners of a garage, poles of a building, etc.
・Color-Gray

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FJ-217

Part Number
EA983FJ-217
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support