Corner Guard EA983FJ-22

Corner Guard EA983FJ-22

【Product Specifications】
・Material-EPDM rubber
・Thickness-3mm
・With adhesive
・Suitable for protection of corner and prevention of damage
・Color-Black
・Dim. (mm)…20 x 20 x 450(L)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FJ-22

Part Number
EA983FJ-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983FJ-22 in the Corner Guard EA983FJ-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support