Edge Guard (Lemon Yellow) EA983FJ-238

Edge Guard (Lemon Yellow) EA983FJ-238

【Product Specifications】
・Length-1000mm
・Material-Soft PVC
・Color-Yellow
・Ideal for protection of an exposed edges like the edges of wide flange beams.
・It can be easily cut with a cutter knife.
・a-19mm
・b-30mm
・c-45mm
・d-30mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FJ-238

Part Number
EA983FJ-238
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983FJ-238 in the Edge Guard (Lemon Yellow) EA983FJ-238 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support