Home Stopper (Gray) EA983FJ-257

Home Stopper (Gray) EA983FJ-257

【Product Specifications】
・Material-Body: Soft PVC, Backing plate: Steel plate
・For wheel stop of a cart at cargo receiving area or stop of car door in parking area
・Anchor bolts are separately sold.
・Dim.-64 x 26 x 1000(L)mm
・Color-Gray

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FJ-257

Part Number
EA983FJ-257
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983FJ-257 in the Home Stopper (Gray) EA983FJ-257 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support