Extruded Sponge & Rubber EA983FK-1

Extruded Sponge & Rubber EA983FK-1

【Product Specifications】
・Material: -1: sponge, -2: rubber
・Thickness: -1: 4mm, -2: 3mm
・With adhesive
・Color-Black
・For guard pad
・Dim. (mm)…20 x 20 x 330(L)
・Shape…D-type

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FK-1

Part Number
EA983FK-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983FK-1 in the Extruded Sponge & Rubber EA983FK-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support