Dock Bumper EA983FK-13

Dock Bumper EA983FK-13

【Product Specifications】
・Length: -11 to -13: 330mm-15 to -17: 450mm
・Material-Rubber
・A…100
・B…100
・C…8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983FK-13

Part Number
EA983FK-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support