Phosphorescence Holder 3 Pcs EA983G-112

Phosphorescence Holder 3 Pcs EA983G-112

【Product Specifications】
・Body size-φ15mm
・Material-Cord:polypropylene, ring ・snap:brass(chrome plate)
・For mark of light string or key in the darkness.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-112

Part Number
EA983G-112
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-112 in the Phosphorescence Holder 3 Pcs EA983G-112 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support