Phosphorescence Point 6 Pcs EA983G-124

Phosphorescence Point 6 Pcs EA983G-124

【Product Specifications】
・Material-Body: Polyurethane resin, Adhesive: Acrylic adhesive
・Adhesive type
・It stores solar light or fluorescent light and illuminates in the dark.
・For signs of light switch or stairs
・Dim.-Dia. 7mm
・Qty. per unit-10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-124

Part Number
EA983G-124
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-124 in the Phosphorescence Point 6 Pcs EA983G-124 series.

Additional Products in this Category

Tech Support