Danger Warning Tape EA983G-211

Danger Warning Tape EA983G-211

【Product Specifications】
・Laminated PVC.
・Burnishing type.
・Thickness-Approx.0.2mm
・Stripe width-50mm
・Adhesive type
・Width(mm)-50
・Color-Yellow/black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-211

Part Number
EA983G-211
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-211 in the Danger Warning Tape EA983G-211 series.

Additional Products in this Category

Tech Support