Hazard Warning Tape EA983G-22A

Hazard Warning Tape EA983G-22A

【Product Specifications】
・Most popular PVC hazard warning tape
・Thickness-0.15mm
・Length-16.2m
・Adhesive type
・Stripe width-50mm
・Color…Yellow/Black(Hazard stripe)
・Width (mm)…76

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-22A

Part Number
EA983G-22A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-22A in the Hazard Warning Tape EA983G-22A series.

Additional Products in this Category

Tech Support