Hazard Warning Tape EA983G-26

Hazard Warning Tape EA983G-26

【Product Specifications】
・Length-16.2m
・PVC + laminate
・Calendaring type
・Thickness-Approx. 0.2mm
・Stripe width -50mm
・Width (mm)…50
・Color…Red/White

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-26

Part Number
EA983G-26
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-26 in the Hazard Warning Tape EA983G-26 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support