Hazard Warning Tape EA983G-26A

Hazard Warning Tape EA983G-26A

【Product Specifications】
・Most popular PVC hazard warning tape
・Thickness-0.15mm
・Length-16.2m
・Adhesive type
・Stripe width-50mm
・Color…Red/White
・Width (mm)…50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-26A

Part Number
EA983G-26A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-26A in the Hazard Warning Tape EA983G-26A series.

Additional Products in this Category

Tech Support