Checkerboard Tape EA983G-31

Checkerboard Tape EA983G-31

【Product Specifications】
・Material-Lamination on PVC
・Length-16.2m
・Thickness-About 0.15mm
・For danger sign and safeguard in plant
・Width (mm)…48
・Color…Yellow/black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-31

Part Number
EA983G-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-31 in the Checkerboard Tape EA983G-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support