High Level Reflective Tape EA983G-47

High Level Reflective Tape EA983G-47

【Product Specifications】
・Reflection type
・Dim.-50mm x 9.1m
・Thickness-0.4mm
・Adhesive type
・Color…Yellow/Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-47

Part Number
EA983G-47
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support