Phosphorescence Tape EA983G-52

Phosphorescence Tape EA983G-52

【Product Specifications】
・Length-9.1m
・Fluoresce about 6hrs. (fluorescence)
・For indicating door exit and route.
・Thickness-About 0.25mm
・Width (mm)…50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-52

Part Number
EA983G-52
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-52 in the Phosphorescence Tape EA983G-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support