Non-slip Tape (Phosphorescence) EA983G-57

Non-slip Tape (Phosphorescence) EA983G-57

【Product Specifications】
・Adhesive tape
・Grit-#46
・Adherent material-Acrylic solvent
・Length-18.3m
・Thickness-About 0.7mm
・For emergency exit, path, etc.
・Fluoresce about 6hrs. Most bright for first 60min.
・The granularity 46 abrasive is coated.
・Width(mm)…100

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983G-57

Part Number
EA983G-57
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983G-57 in the Non-slip Tape (Phosphorescence) EA983G-57 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support