Reflective Tape EA983GA-3

Reflective Tape EA983GA-3

【Product Specifications】
・Length-10m
・Thickness-0.12mm
・Material-PET filmReflective glass beads
・With separation paper
・Adhesive type
・Color…White
・Width (mm)…90

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GA-3

Part Number
EA983GA-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GA-3 in the Reflective Tape EA983GA-3 series.

Additional Products in this Category

Tech Support