Reflective Tape EA983GA-43

Reflective Tape EA983GA-43

【Product Specifications】
・The width …25mm
・Length …9.1m
・Thickness …About 0.11 To 0.14mm
・Reflective Type
・Color …Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GA-43

Part Number
EA983GA-43
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GA-43 in the Reflective Tape EA983GA-43 series.

Additional Products in this Category

Tech Support