Reflective Tape EA983GA-45

Reflective Tape EA983GA-45

【Product Specifications】
・The width …25mm
・Length …9.1m
・Thickness …About 0.11 To 0.14mm
・Reflective Type
・Stripes Are Laid With The Interval Of About 45 Mm.
・Color …Red And White

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GA-45

Part Number
EA983GA-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support