Reflective Magnet Sheet EA983GB-51

Reflective Magnet Sheet EA983GB-51

【Product Specifications】
・Material-Ferrite magnet sheet
・Front side-Reflective sheet, acrylic family sheet
・Reflective sheet for caution installing a hazard place
・Goof adhesive on the metal surface and usable repeatedly
・Thickness-0.8mm
・Color…Yellow
・Weight75g
・Dim. (mm)…100 x 300

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GB-51

Part Number
EA983GB-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GB-51 in the Reflective Magnet Sheet EA983GB-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support