Reflective Sheet (Yellow / 16Pcs) EA983GB-77

Reflective Sheet (Yellow / 16Pcs) EA983GB-77

【Product Specifications】
・Dim.-20 x 35mm
・Material-Base material: Soft PVC
・Adhesive type
・Highly bright reflective material with high visibility at night is used.
・It is flexible and can be freely bent.
・One sheet is divided into four.
・Color-Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GB-77

Part Number
EA983GB-77
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GB-77 in the Reflective Sheet (Yellow / 16Pcs) EA983GB-77 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support