Reflective Protector (Silver / 4Pcs) EA983GB-82

Reflective Protector (Silver / 4Pcs) EA983GB-82

【Product Specifications】
・Dim.-10 x 95 x 2mm
・Material-Body: Polyurethane resin, Reflective material: Acrylic
・Highly bright reflective material with high visibility at night is used.
・It is flexible and can be affixed on a moderate curve. (For door guard of a car)Adhesive type
・Color-Silver

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GB-82

Part Number
EA983GB-82
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GB-82 in the Reflective Protector (Silver / 4Pcs) EA983GB-82 series.

Additional Products in this Category

Tech Support