Reflective Protector (Silver / 6Pcs) EA983GB-87

Reflective Protector (Silver / 6Pcs) EA983GB-87

【Product Specifications】
・Dim.-12 x 50 x 5mm
・Material-Body: ABS resin, Reflective surface: Acrylic resin
・Highly bright reflective material with high visibility at night is used.
・Weather resistant material which can be used outdoor is used.
・6 sheets can be used in batch or they can be separated.
・Adhesive type
・Color-Silver

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GB-87

Part Number
EA983GB-87
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GB-87 in the Reflective Protector (Silver / 6Pcs) EA983GB-87 series.

Additional Products in this Category

Tech Support