Reflective Tape for Rough Surface EA983GD-100

Reflective Tape for Rough Surface EA983GD-100

【Product Specifications】
・Length-10m
・Thickness-0.20mm
・Reflection type
・Material-PET film, reflective glass beads
・With separation paper
・Adhesive type
・Since the substrate is flexible aluminum and the adhesive agent is so strong, this tape well adhere to roughcoat surface such as bare concrete surface and lithin finish surface.
・Color…Yellow
・Width (mm)…100

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983GD-100

Part Number
EA983GD-100
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983GD-100 in the Reflective Tape for Rough Surface EA983GD-100 series.

Additional Products in this Category

Tech Support