Safety Loop EA983SL-2

Safety Loop EA983SL-2

【Product Specifications】
・For prevention of tool from fall at a high-place work.
・Cord dia.-3mm
・Cord length-460 to 1,700mm
・Allowable tool weight to attach-Up to 1.0kg
・Color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983SL-2

Part Number
EA983SL-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support