Safety Loop EA983SL-37

Safety Loop EA983SL-37

【Product Specifications】
・Material-Core: polypropylene
・Cord dia.-4mm
・Length-1,600mm
・Allowable tool weight to attach-Up to 1kg
・Color…Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983SL-37

Part Number
EA983SL-37
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983SL-37 in the Safety Loop EA983SL-37 series.

Additional Products in this Category

Tech Support