Safety Wire Loop EA983SL-51

Safety Wire Loop EA983SL-51

【Product Specifications】
・Material-Core: wire
・Cord dia.-3mm
・Length-2,300mm
・Allowable tool weight to attach-Up to 1kg
・Color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983SL-51

Part Number
EA983SL-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983SL-51 in the Safety Wire Loop EA983SL-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support