Safety Rope for Telephone EA983SM-12

Safety Rope for Telephone EA983SM-12

【Product Specifications】
・Cord length-Natural length: 205mm, Max extension: 1000mm
・Color…Green

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA983SM-12

Part Number
EA983SM-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support