Rotary Eye Bolt EA987GL-4

Rotary Eye Bolt EA987GL-4

【Product Specifications】
・Special pink powder coating whose color changes depending on the temperature
・Tightening tool included
・Material-Nickel, chromium, molybdenum steel
・The base rotates 360°
・K…75
・D…40
・C…16
・Threaddia.…M20 x 30
・Workingload…2.3t

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA987GL-4

Part Number
EA987GL-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987GL-4 in the Rotary Eye Bolt EA987GL-4 series.

Additional Products in this Category

Tech Support