[Stainless Steel] Pulley (2 Wheels) EA987SM-38W

[Stainless Steel] Pulley (2 Wheels) EA987SM-38W

【Product Specifications】
・Material-Stainless steel (SUS316)
・Wheel (mm)…37.7
・Length(mm)…97.8
・Rope dia. (mm)…7.9
・Working load (kg)…270
・Swivel type(360° turn)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA987SM-38W

Part Number
EA987SM-38W
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support