[Stainless Steel] Pulley EA987SP-5

[Stainless Steel] Pulley EA987SP-5

【Product Specifications】
・With becket
・Material-Stainless steel (SUS316)
・Working load (kg)…1,350
・Wheel (mm)…127
・Rope dia. (mm)…19.1
・Length(mm)…356
・Swivel type(360° turn)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA987SP-5

Part Number
EA987SP-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987SP-5 in the [Stainless Steel] Pulley EA987SP-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support