[Stainless Steel] Pulley with Hook EA987SR-3

[Stainless Steel] Pulley with Hook EA987SR-3

【Product Specifications】
・Material-Stainless steel (SUS316)
・Working load (kg)…675
・Wheel (mm)…76
・Rope dia. (mm)…12.7
・Length(mm)…240
・Swivel type(360° turn)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA987SR-3

Part Number
EA987SR-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987SR-3 in the [Stainless Steel] Pulley with Hook EA987SR-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support