[Stainless Steel] Pulley with Hook EA987SR-4

[Stainless Steel] Pulley with Hook EA987SR-4

【Product Specifications】
・Material-Stainless steel (SUS316)
・Working load (kg)…1,125
・Wheel (mm)…102
・Rope dia. (mm)…15.9
・Length(mm)…305
・Swivel type(360° turn)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA987SR-4

Part Number
EA987SR-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987SR-4 in the [Stainless Steel] Pulley with Hook EA987SR-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support