Rope Hoist EA988AL-3

Rope Hoist EA988AL-3

【Product Specifications】
・Working load-250kg
・Lifting range-3m
・Rope dia.-8mm
・Material-Rope: cremonaHook: steel
・Wheel dia.-Dia. 50mm
・Weight-2.2kg
・Pulley-Upper section: 2 wheels,Lower section: 2 wheels

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988AL-3

Part Number
EA988AL-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988AL-3 in the Rope Hoist EA988AL-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support