Lever Block EA988BD-3

Lever Block EA988BD-3

【Product Specifications】
・Load-0.8t
・Pump head can be adjusted in a blink by the free rotation knob.
・Lifting height-3m
・Weight-7kg
・Shortest distance between upper hook and lower hook-290mm
・Manual winding capacity-30kg
・Load chain-Chain dia.:5.6mm, Number of chain:1
・Suck prevention - Anti-rust treatment around the brake prevents suck.
・Tough latch-The tip of the hook gets short to prevent wires from coming off.
・Improved operability- Top of the handle was rounded to improve operability.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988BD-3

Part Number
EA988BD-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988BD-3 in the Lever Block EA988BD-3 series.

Additional Products in this Category

Tech Support