Strap Puller EA988MA-7

Strap Puller EA988MA-7

【Product Specifications】
・Capacity-1t
・Strap width-25mm
・Strap length…7.5m
・Winding…3m
・Weight…3kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988MA-7

Part Number
EA988MA-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support