Power Puller EA988MF-1

Power Puller EA988MF-1

【Product Specifications】
・Capacity-1t
・Cable dia.-4.8mm
・Weight-3.5kg
・Max lift height-3.6m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988MF-1

Part Number
EA988MF-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988MF-1 in the Power Puller EA988MF-1 series.

Additional Products in this Category

Tech Support