Power Puller EA988MF-2

Power Puller EA988MF-2

【Product Specifications】
・Capacity-2t
・Cable dia.-4.8mm
・Weight-3.8kg
・Max lift height-1.8m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988MF-2

Part Number
EA988MF-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988MF-2 in the Power Puller EA988MF-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support