Wire for Load Binder EA988XB-105

Wire for Load Binder EA988XB-105

【Product Specifications】
・Length-1.5m
・For load binder
・Wire dia.- -105: 6mm, -110: 8mm
・The wire for EA988XB-12 needs to be ordered.
・Applicable model…For EA988XB-5 and -7

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988XB-105

Part Number
EA988XB-105
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988XB-105 in the Wire for Load Binder EA988XB-105 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support