Wire Type Load Binder EA988XB-5

Wire Type Load Binder EA988XB-5

【Product Specifications】
・Capacity…0.5t
・Lift…1.3m
・Weight…2.2kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988XB-5

Part Number
EA988XB-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988XB-5 in the Wire Type Load Binder EA988XB-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support