Wire Type Load Binder EA988XB-7

Wire Type Load Binder EA988XB-7

【Product Specifications】
・Capacity…0.7t
・Lift…1.5m
・Weight…2.9kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA988XB-7

Part Number
EA988XB-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA988XB-7 in the Wire Type Load Binder EA988XB-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support