Coolant Nozzle EA991EM-6【4 Pieces Per Package】

Coolant Nozzle EA991EM-6

【Product Specifications】
・Connection dia.…3/8
・Dim. (L x nozzle hole dia.)…32.6 x 6.3mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA991EM-6

Part Number
EA991EM-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991EM-6 in the Coolant Nozzle EA991EM-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support