Coolant Nozzle EA991EM-9【4 Pieces Per Package】

Coolant Nozzle EA991EM-9

【Product Specifications】
・Connection dia.…3/8
・Dim. (L x nozzle hole dia.)…39.2 x 9.6mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA991EM-9

Part Number
EA991EM-9
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991EM-9 in the Coolant Nozzle EA991EM-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support